??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BSI Q41K0-XA-MXS030-S92
HELP_VARIABLE
Company
Balluff
Description
Inclination Sensors BSI
Bill of material
BALLUFF BSI Q41K0-XA-MXS030-S92
VERF
Availability
Available
BC
Order code
BSI000N
TC
Product identifier
BSI Q41K0-XA-MXS030-S92
PX
Product view
51142_01
TECH
Tech. Details
Tech. Detail
ICON
WEBINC
Product family
Single-axis
W
Weight
0.079 Kg
TRAFFIC
Customs number
90318020
DESCRIPT
Description
Measuring principle = MEMS, Measuring axes = 1, Measuring range = -30...30°, Operating voltage Ub = 12...30 VDC, Interface = Analog, voltage 0…10 V, Resolution = ≤ 0.09 °, Accuracy = ±1.0°, Connection = Connector, M12x1, Housing material = Plastic, Ambient temperature = -40...80 °C, IP rating = IP67, IP69, Approval/Conformity = CE, cULus, WEEE, Additional text = Can be centered over 360° in the vertical position
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.